Schmalz

Flat Suction Cups SGAN

Suction area (Ø) from 7 mm to 16 mm

Go directly to the products

Soft, flexible sealing lip for particularly sensitive workpieces, such as wafers

Special material silicone SI covers a wide range of temperature

Special material polyurethane PU ensures long life and high resistance

Especially suitable for multi-shift operation with very fast cycle times

Design
  • Robust and wear-resistant suction cup SGAN (3) with single sealing lip, consisting of suction cup SGA (2) and connection nipple (1)
  • Connection nipple is plugged in on cups of all sizes
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 7 to 16 mm
  • Material: SI, PU
  • Connection nipple plugged into elastomer part
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z

1 - 4 from 4 results

SGAN 7 PU-60 M5-AG

Part no.: 10.01.01.00800

Flat suction cup (round) for particularly sensitive workpieces

Size7
Suction cup materialPolyurethane PU
Material hardness [Shore A]60 (Shore A)
ConnectionM5-M
SGAN 7 SI-55 M5-AG

Part no.: 10.01.01.00798

Flat suction cup (round) for particularly sensitive workpieces

Size7
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
ConnectionM5-M
SGAN 9 PU-60 M5-AG

Part no.: 10.01.01.00804

Flat suction cup (round) for particularly sensitive workpieces

Size9
Suction cup materialPolyurethane PU
Material hardness [Shore A]60 (Shore A)
ConnectionM5-M
SGAN 13 SI-55 G1/8-AG

Part no.: 10.01.01.00806

Flat suction cup (round) for particularly sensitive workpieces

Size13
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
ConnectionG1/8"-M

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart