Schmalz

Suction Plates SHF

Go directly to the products

Soft sealing lip adapts optimally to uneven workpieces

Double internal sealing edge provides optimum sealing on rough and smooth surfaces

Special structure of the suction cup bottom enables applications with highest dynamics and short cycle times

Seal can be changed quickly and without tools

Design
  • Suction plate SHF consisting of sealing ring (3) and aluminum mounting plate (1)
  • Side connection (2) normally sealed with a screw plug (glued into position for extra safety)
  • Sealing ring clipped securely onto supporting plate with positive locking (can be changed without tools)
  • Double internal sealing edge (4) for better sealing to rough surfaces
  • Optional touch valve can be ordered separately (use medium-strength locking compound for installation)
  • Filter screen available optionally
Technical Data
  • Diameter: 125 to 210 mm
  • Material: NK
  • Supporting plate securely clipped to elastomer part

Filter results

Thread G1
Size
Suction cup material
Number of folds
Height H
Spring stroke Z
Industry sector
Product family

1 - 3 from 3 results

SHF 125 NK-45 G1/4-IG

Part no.: 10.01.01.11788

Flat suction cup (round) for highly dynamic handling of wood

Size125
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
ConnectionG1/4-IG
Height H26 (mm)
SHF 210 NK-45 G1/2-IG

Part no.: 10.01.01.11814

Flat suction cup (round) for highly dynamic handling of wood

Size210
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
ConnectionG1/2-IG
Height H26 (mm)
SHF 160 NK-45 G1/2-IG

Part no.: 10.01.01.12025

Flat suction cup (round) for highly dynamic handling of wood

Size160
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
ConnectionG1/2-IG
Height H26 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart