Schmalz

Sealing Cords DI-SCHN

Diameter from 4 mm to 12 mm

Go directly to the products

Profiled sealing cord in any desired length for the self-construction of suction cups in any requested shape

Wide range of diameters for the most varied workpieces

Design
  • Wear-resistant sealing cords made of silicone-free foam rubber in various diameters and cross-sections
Technical Data
  • Diameter: 4 to 12 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Product family
Industry sector

1 - 6 from 6 results

DI-SCHN 4 MOS EPDM-20

Part no.: 10.07.04.00052

Sealing cord

Outside diameter D4 (mm)
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
DI-SCHN 6 MOS EPDM-20

Part no.: 10.07.04.00001

Sealing cord

Outside diameter D6 (mm)
Material typeFoam rubber
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
DI-SCHN 8 MOS EPDM-20

Part no.: 10.07.04.00002

Sealing cord

Outside diameter D8 (mm)
Material typeFoam rubber
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
DI-SCHN 8 MOS EPDM-20 SL

Part no.: 10.07.04.00005

Sealing cord

Outside diameter D8 (mm)
Material typeFoam rubber
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
FormSlot
DI-SCHN 10 MOS EPDM-20

Part no.: 10.07.04.00003

Sealing cord

Outside diameter D10 (mm)
Material typeFoam rubber
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)
DI-SCHN 12 MOS EPDM-20

Part no.: 10.07.04.00004

Sealing cord

Outside diameter D12 (mm)
Material typeFoam rubber
Sealing materialEPDM
Material hardness [Shore A]20 (Shore A)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart