Schmalz

Bell-Shaped Suction Cups SAG

Go directly to the products

Very high suction cup stroke for optimum adaptation to the most varied workpiece contours

Excellent absorption of lateral forces due to special inner suction cup structure

Structured inner support prevents deep drawing

Soft, flexible sealing lip seals optimally, even on curved surfaces

Vulcanized connection nipple avoids machine damage and downtime due to loss of suction cups

Design
  • Robust and wear-resistant suction cup SAG with single sealing lip, special slot and inner support
  • Suction cup SAG vulcanised to the connection nipple (very high strength)
  • Suction cups available with various connection types
  • Suction cups are delivered assembled
Technical Data
  • Diameter: 45 to 80 mm
  • Material: NBR
  • Connection nipple securely fastened
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Thread G1
Size
Suction cup material
Number of folds
Height H
Spring stroke Z
Industry sector
Product family

SAG 45 NBR-60 G1/4-IG

: 10.01.01.12160

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size45
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
SAG 45 NBR-60 G1/4-AG

: 10.01.01.12161

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size45
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAG 45 NBR-60 RA

: 10.01.01.12162

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size45
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
SAG 60 NBR-60 G3/8-IG

: 10.01.01.12166

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
SAG 60 NBR-60 G1/4-AG

: 10.01.01.12167

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAG 60 NBR-60 RA

: 10.01.01.12169

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size60
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
SAG 80 NBR-60 G3/8-IG

: 10.01.01.12170

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size80
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG
SAG 80 NBR-60 G1/4-AG

: 10.01.01.12171

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size80
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAG 80 NBR-60 RA

: 10.01.01.12173

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size80
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
SAG 45 NBR-60 G3/8-IG

: 10.01.01.12258

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size45
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG3/8-IG

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.