Schmalz

Bell-Shaped Suction Cups SAOG-S

Go directly to the products

Excellent absorption of lateral forces due to special inner suction cup structure

Very high suction cup stroke for optimum adaptation to the most varied workpiece contours

Structured inner support prevents deep drawing

Oval suction cup for long workpieces (profiles, pipes) or flat workpieces with webs

Soft sealing lip also adapts to curved surfaces

Design
  • Robust and wear-resistant oval suction cup SAOG-S with single sealing lip, special slot and inner support
  • Connection nipple glued to the reinforcing element of the suction cup (very high strength)
  • Suction cups available with various connection types
  • Suction cups are delivered assembled
Technical Data
  • Dimensions: 60 x 20 to 95 x 40 mm
  • Material: NBR
  • Connection nipple securely fastened
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Suction cup material
Number of folds
Height H
Spring stroke Z
Industry sector
Product family

1 - 10 from 20 results

SAOG-S 60x20 NBR-60 G1/4-AG

Part no.: 10.01.01.12175

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)60x20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOG-S 60x20 NBR-60 RA

Part no.: 10.01.01.12176

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)60x20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
SAOG-S 80x30 NBR-60 G1/4-AG

Part no.: 10.01.01.12178

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)80x30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOG-S 80x30 NBR-60 RA

Part no.: 10.01.01.12179

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)80x30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
SAOG-S 95x40 NBR-60 G1/4-AG

Part no.: 10.01.01.12181

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)95x40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SAOG-S 95x40 NBR-60 RA

Part no.: 10.01.01.12182

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)95x40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialAluminum
ConnectionRA
SAOG-S 60x20 NBR-60 G1/4-IG

Part no.: 10.01.01.12247

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)60x20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOG-S 80x30 NBR-60 G1/4-IG

Part no.: 10.01.01.12248

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)80x30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOG-S 95x40 NBR-60 G1/4-IG

Part no.: 10.01.01.12249

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)95x40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG1/4-IG
SAOG-S 60x20 NBR-60 G3/8-IG

Part no.: 10.01.01.12253

Bell suction cup (oval) for very dynamic handling of smooth and oily workpieces

Dimension (LxW)60x20
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]60 (Shore A)
Nipple materialNickel plated
ConnectionG3/8-IG

pages.category.relatedProductsAndCategories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart