Schmalz

Bell-Shaped Suction Cups SAX

Suction area (Ø) from 30 mm to 115 mm

Go directly to the products

Bell-shaped, specially structured suction cup for maximum holding force at high accelerations, especially on oily metal sheets

Lightweight design of the tooling ideal for high-speed applications

Very good adaptation to different workpiece contours thanks to the significantly increased stroke of the suction cup

Flexible sealing lip seals very well even on rough workpiece surfaces

Design
  • Lightweight, round bell-shaped suction cup with flexible sealing lip and optimal internal structure (3)
  • Wear-resistant material Elastodur of suction cup (ED-85)
  • Vulcanized connection nipple out of reinforced plastics (very high strength) (1)
  • Key surface for easy and quick installation (2)
  • Available as assembled suction cups with various connection types
Technical Data
  • Dimensions: 30 to 115 mm
  • Material: ED
  • Connection nipple securely fastened
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Size
Connection
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 49 results

SAX 80 ED-85 G3/8-IG

Part no.: 10.01.19.00141

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size80
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionG3/8"-F
Number of folds0
SAX 30 ED-85 G3/8-IG

Part no.: 10.01.19.00146

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionG3/8"-F
Number of folds0
SAX 40 ED-85 G3/8-IG

Part no.: 10.01.19.00148

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionG3/8"-F
Number of folds0
SAX 50 ED-85 G3/8-IG

Part no.: 10.01.19.00150

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size50
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionG3/8"-F
Number of folds0
SAX 60 ED-85 G3/8-IG

Part no.: 10.01.19.00152

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size60
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionG3/8"-F
Number of folds0
SAX 100 ED-85 G3/8-IG

Part no.: 10.01.19.00154

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size100
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionG3/8"-F
Number of folds0
SAX 115 ED-85 G3/8-IG

Part no.: 10.01.19.00156

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size115
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionG3/8"-F
Number of folds0
SAX 30 ED-85 RA

Part no.: 10.01.19.00172

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size30
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionRectangular adapter
Number of folds0
SAX 40 ED-85 RA

Part no.: 10.01.19.00173

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size40
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionRectangular adapter
Number of folds0
SAX 50 ED-85 RA

Part no.: 10.01.19.00174

Bell suction cup (round) for best adaptation to strongly curved surfaces

Size50
Suction cup materialElastodur ED
Material hardness [Shore A]85 (Shore A)
ConnectionRectangular adapter
Number of folds0

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart