Schmalz

Flat Suction Cups SHFN

Suction area (Ø) from 50 mm to 85 mm

Go directly to the products

Soft sealing lip adapts optimally to uneven workpieces

Sealing lip with internal sealing edge provides optimum sealing on rough and smooth surfaces

Special structure of the suction cup bottom enables dynamic applications with short cycle times

Version SHFN...E with integrated insert increases stability under tough operating conditions

Optional with dirt filter for use in dusty environments

Design
  • Adaptable suction cup SHFN (3), consisting of cup SHF (2) and connection nipple (1)
  • Nipple plugged into cup; version SHFN...E with nipple screwed into vulcanized insert
  • Ribs on the upper surface of the cup for higher stability on the version without insert
  • Optionally available with sealing ring made of special foam and/or with touch valve
  • Individual deactivation of unused suction cups with optional touch valve to prevent entry of air
Technical Data
  • Diameter: 50 to 85 mm
  • Material: NK
  • Supporting plate vulcanized to elastomer part or connection nipple plugged into elastomer part
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Suction cup material
Number of folds
Thread G1
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 31 results

SHFN 50 NK-45 G1/4-AG

Part no.: 10.01.01.11693

Flat suction cup (round) for highly dynamic handling of wood

Size50
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SHFN 50 NK-45 G1/4-IG

Part no.: 10.01.01.11694

Flat suction cup (round) for highly dynamic handling of wood

Size50
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
SHFN 50 NK-45 G1/4-AG MOS

Part no.: 10.01.01.11695

Flat suction cup (round) for highly dynamic handling of wood

Size50
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SHFN 50 NK-45 G1/4-IG MOS

Part no.: 10.01.01.11696

Flat suction cup (round) for highly dynamic handling of wood

Size50
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
SHFN 50 NK-45 G1/4-AG MOS-TV

Part no.: 10.01.01.11700

Flat suction cup (round) for highly dynamic handling of wood

Size50
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SHFN 50 NK-45 G1/4-AG TV

Part no.: 10.01.01.11699

Flat suction cup (round) for highly dynamic handling of wood

Size50
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SHFN 70 NK-45 G1/4-AG

Part no.: 10.01.01.11689

Flat suction cup (round) for highly dynamic handling of wood

Size70
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-AG
SHFN 70 NK-45 G1/4-IG

Part no.: 10.01.01.11690

Flat suction cup (round) for highly dynamic handling of wood

Size70
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
Nipple materialAluminum
ConnectionG1/4-IG
SHFN 70 NK-45 G1/4-IG E

Part no.: 10.01.01.12216

Flat suction cup (round) for highly dynamic handling of wood

Size70
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
ConnectionG1/4-IG
TypeE
SHFN 70 NK-45 G1/4-AG E MOS

Part no.: 10.01.01.12217

Flat suction cup (round) for highly dynamic handling of wood

Size70
Suction cup materialNatural rubber NK
Material hardness [Shore A]45 (Shore A)
ConnectionG1/4-AG
TypeE

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart