Schmalz

Suction Plates SPU

Suction area (Ø) from 100 mm to 400 mm

Go directly to the products

Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces

Fastest cycle times thanks to low own volume

Wide range of diameters for a large selection of different workpieces

High suction force with small dimensions

Design
  • Suction plate SPU consisting of sealing ring (3) and aluminum supporting plate (1)
  • Sealing ring clipped securely onto supporting plate with positive locking
  • Internal sealing edge (4) for better sealing on slightly rough surfaces
  • Side vacuum connector (2) normally sealed with a plug (glued into position for extra safety)
  • Series SPU TV: touch valve already installed
Technical Data
  • Diameter: 100 to 400 mm
  • Material: NBR
  • Supporting plate made of aluminum

Filter results

Thread G1
Size
Suction cup material
Number of folds
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 14 results

SPU 100 NBR-55 G1/4-IG

Part no.: 10.01.01.01107

Suction plate (round), universal, for smooth and slightly rough surfaces

Size100
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
SPU 125 NBR-55 G1/4-IG

Part no.: 10.01.01.01102

Suction plate (round), universal, for smooth and slightly rough surfaces

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
SPU 125 NBR-55 G1/4-IG TV

Part no.: 10.01.01.01157

Suction plate (round), universal, for smooth and slightly rough surfaces

Size125
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/4"-F
SPU 160 NBR-55 G1/2-IG

Part no.: 10.01.01.01116

Suction plate (round), universal, for smooth and slightly rough surfaces

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 160 NBR-55 G1/2-IG TV

Part no.: 10.01.01.01153

Suction plate (round), universal, for smooth and slightly rough surfaces

Size160
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 210 NBR-55 G1/2-IG

Part no.: 10.01.01.01092

Suction plate (round), universal, for smooth and slightly rough surfaces

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 210 NBR-55 G1/2-IG B

Part no.: 10.01.01.10552

Suction plate (round), universal, for smooth and slightly rough surfaces

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 210 NBR-55 G1/2-IG TV

Part no.: 10.01.01.01149

Suction plate (round), universal, for smooth and slightly rough surfaces

Size210
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 250 NBR-55 G1/2-IG

Part no.: 10.01.01.01097

Suction plate (round), universal, for smooth and slightly rough surfaces

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F
SPU 250 NBR-55 G1/2-IG B

Part no.: 10.01.01.10589

Suction plate (round), universal, for smooth and slightly rough surfaces

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
ConnectionG1/2"-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart