Bellows Suction Cups FSGB-R (Rectangular)
Suction area (LxW) from 52 x 25 mm to 60 x 29 mm
   Large, rectangular suction area optimized for rectangular workpieces
Soft, flexible folds adapt to uneven surfaces and non-rigid workpieces
Soft, adaptable sealing lip for optimum sealing on structured and creased workpieces
Optional support frame increases the stability of the suction cup
Design
Design

- Rectangular bellows suction cup FSGB-R with single sealing lip, consisting of suction cup FGB-R (3) and connection plates (1)
- FSGB-R 52x25 and FSGB-R 60x29 with 2.5 folds
- Very adaptable geometry and soft, flexible sealing lip
- Suction cup is securely clamped between connection plates; screw connection (2) on suction side, so that replacement suction cup can be easily changed in installation position
- Accessories support frame (4) with cross braces can optionally be mounted in the folds; in this case, only individual folds can also be provided with a support frame
Technical Data
Technical Data
- Dimensions: 52 x 25 to 60 x 29 mm
- Material: NBR, SI
- Connection plate screwed to elastomer part
Documentation
Documentation
The matching documentation for this product is available in this section.
| Documents | Language | 
|---|---|
| English | 
1 - 6 from 6 results







