
Part no.: 10.01.06.03220
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 40 (Shore A) |
| Height H | 24.3 (mm) |
Fast, tool-free installation and removal through push-in function
Flexible sealing lip optimized for cardboard boxes, packaging material and other unstable surfaces
Soft bellows suction with large stroke at low restoring force ideal for use in gripping systems
FDA compliant silicone SI allows direct food contact

The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 8 from 8 results

Part no.: 10.01.06.03220
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 40 (Shore A) |
| Height H | 24.3 (mm) |

Part no.: 10.01.06.03221
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 40 (Shore A) |
| Height H | 24.3 (mm) |

Part no.: 10.01.06.03222
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 40 (Shore A) |
| Height H | 24.3 (mm) |

Part no.: 10.01.06.03223
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 20 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 40 (Shore A) |
| Height H | 24.3 (mm) |

Part no.: 10.01.06.03224
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 40 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Height H | 47 (mm) |

Part no.: 10.01.06.03225
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 40 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Height H | 47 (mm) |

Part no.: 10.01.06.03226
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 40 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Height H | 47 (mm) |

Part no.: 10.01.06.03227
Bellows suction cup (round) with 2.5 corr. for dynamic handling of cardboard and rigid packaging
| Size | 40 |
| Suction cup material | Silicone SI |
| Material hardness [Shore A] | 55 (Shore A) |
| Height H | 47 (mm) |