Schmalz

Bellows Suction Cups SPOB1 (Oval, 1.5 Folds)

Suction area (LxW) from 60 x 20 mm and 100 x 40 mm

Go directly to the products

Oval design ideal for elongated workpieces

High intrinsic stability of the suction cup in dynamic processes

Spacing elements between sealing lip and fold prevent the suction cup from moving

Material Elastodur ED-65 minimizes wear (service life approx. 3 times higher than with NBR)

Design
  • Oval bellows suction cup SPOB1 with 1.5 folds (1) and soft, flexible sealing lip
  • Made of wear-proof material Elastodur ED-65 with a long service life
  • All sizes come with a 2-piece connection element: consisting of machine-side component (2) and suction-side component (3)
  • Size 100 x 40 mm with additional suction cup insert (4); included in scope of delivery reusable connection elements
  • Clip-in filter screen (5) as pre-filter (filter pore size 250 µm)
Technical Data
  • Dimensions: 60 x 20, 100 x 40 mm
  • Material: ED
  • Connection element modular
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Thread G1
Dimension (LxW)
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 4 from 4 results

SPOB1 100x40 ED-65 G1/4-AG

Part no.: 10.01.06.03512

Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging

Dimension (LxW)100 x 40
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-M
Number of folds1.5
SPOB1 60x20 ED-65 G1/8-IG

Part no.: 10.01.06.03511

Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging

Dimension (LxW)60 x 20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-F
Number of folds1.5
SPOB1 60x20 ED-65 G1/8-AG

Part no.: 10.01.06.03510

Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging

Dimension (LxW)60 x 20
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/8"-M
Number of folds1.5
SPOB1 100x40 ED-65 G1/4-IG

Part no.: 10.01.06.03513

Bellows suction cup (oval) with 1.5 corrug.for dynamic handling of cardboard and rigid packaging

Dimension (LxW)100 x 40
Suction cup materialElastodur ED
Material hardness [Shore A]65 (Shore A)
Thread G1G1/4"-F
Number of folds1.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart