
- NEW
Part no.: 10.01.19.00257
Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces
| Size | 53 | 
| Suction cup material | Polyurethane PU | 
| Material hardness [Shore A] | 55 (Shore A) | 
| Thread G1 | G3/8"-M | 
Extremely thin sealing lip for optimal adaptation to corners, edges and freeform surfaces
Stabilizing internal support contour for safe handling of different products
Large nominal flow compensates for leakages in a wide variety of workpieces
FDA compliant silicone for direct contact with food products

The matching documentation for this product is available in this section.
| Documents | Language | 
|---|---|
| English | 
1 - 5 from 5 results

Part no.: 10.01.19.00257
Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces
| Size | 53 | 
| Suction cup material | Polyurethane PU | 
| Material hardness [Shore A] | 55 (Shore A) | 
| Thread G1 | G3/8"-M | 

Part no.: 10.01.19.00258
Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces
| Size | 53 | 
| Suction cup material | Silicone SI metal detectable | 
| Material hardness [Shore A] | 55 (Shore A) | 
| Thread G1 | G3/8"-M | 

Part no.: 10.01.19.00281
Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces
| Size | 33 | 
| Suction cup material | Polyurethane PU | 
| Material hardness [Shore A] | 55 (Shore A) | 
| Thread G1 | G1/8"-F | 

Part no.: 10.01.19.00267
Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces
| Size | 33 | 
| Suction cup material | Polyurethane PU | 
| Material hardness [Shore A] | 55 (Shore A) | 
| Thread G1 | G3/8"-M | 

Part no.: 10.01.19.00280
Suction cup f. bin-picking processes with optimum adaptation to a wide range of workpieces
| Size | 33 | 
| Suction cup material | Polyurethane PU | 
| Material hardness [Shore A] | 55 (Shore A) | 
| Thread G1 | G1/8"-M |