Schmalz

Flat Suction Cups PFYN VU1

Go directly to the products

Highly tear resistant material Vulkollan VU1 withstands enormous stress

Insensitive to oils thanks to good chemical resistance

Temperature resistant at low (- 40 °C) and higher temperatures (+ 80 °C, short-term up to + 100 °C)

Abrasion of only approx. 10 - 12 mm³ according to DIN 53516 allows up to 20 times longer service life than standard NBR

Support surfaces on the bottom prevent permanent deformation of thin-walled workpieces

Design
  • Robust, wear-resistant suction cup PFYN (3) with single sealing lip, consisting of suction cup PFG (2), made of Vulkollan VU1, and connection nipple (1)
  • Suction cup connected positively to nipple; no turning even when handling heavy loads
  • With each nipple family, the replacement cups and nipples can be combined as desired
Technical Data
  • Diameter: 15 to 95 mm
  • Material: VU1
  • Connection nipple plugged into elastomer part

Filter results

Size
Suction cup material
Thread G1
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 12 results

PFYN 50 VU1-72 G1/4-AG

Part no.: 10.01.01.00521

Flat suction cup (round) for smooth or slightly rough surfaces

Size50
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
PFYN 80 VU1-72 G1/4-AG

Part no.: 10.01.01.00522

Flat suction cup (round) for smooth or slightly rough surfaces

Size80
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
PFYN 95 VU1-72 G1/4-AG

Part no.: 10.01.01.00523

Flat suction cup (round) for smooth or slightly rough surfaces

Size95
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-M
PFYN 80 VU1-72 G1/4-IG

Part no.: 10.01.01.00524

Flat suction cup (round) for smooth or slightly rough surfaces

Size80
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
PFYN 95 VU1-72 G1/4-IG

Part no.: 10.01.01.00525

Flat suction cup (round) for smooth or slightly rough surfaces

Size95
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
PFYN 50 VU1-72 G1/4-IG

Part no.: 10.01.01.00547

Flat suction cup (round) for smooth or slightly rough surfaces

Size50
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/4"-F
PFYN 30 VU1-72 G1/8-AG

Part no.: 10.01.01.00550

Flat suction cup (round) for smooth or slightly rough surfaces

Size30
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-M
PFYN 15 VU1-72 G1/8-AG

Part no.: 10.01.01.00556

Flat suction cup (round) for smooth or slightly rough surfaces

Size15
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-M
PFYN 15 VU1-72 G1/8-IG

Part no.: 10.01.01.00557

Flat suction cup (round) for smooth or slightly rough surfaces

Size15
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-F
PFYN 30 VU1-72 G1/8-IG

Part no.: 10.01.01.00558

Flat suction cup (round) for smooth or slightly rough surfaces

Size30
Suction cup materialVulkollan VU1
Material hardness [Shore A]72 (Shore A)
Nipple materialAluminum
ConnectionG1/8"-F

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart