Schmalz

Flat Suction Cups SUF

Go directly to the products

Suction cups with a wide range of performance profiles (temperature-resistant, conductive and low-marking)

Efficient and precise component handling

Low internal volume and optimized friction structure for fastest cycle times with high lateral force absorption

Protection against uncontrolled electrostatic discharge for NBR-ESD

Design
  • Wear resistant and compact suction cup SUF (2) consisting of suction cup with friction structure (3) and connection element SC (1)
  • Uniform overall height within an SC group
  • Available as assembled suction cups with connecting element SC with sealing element and hexagon socket
Technical Data
  • Diameter: 1 to 30 mm
  • Material: NBR, NBR-ESD, SI, SI-CO, HT1
  • Conductive, dissipative and mark-free variants

Filter results

Suction cup material
Thread G1
Size
Height H
Spring stroke Z
Industry sector
Product family

1 - 10 from 179 results

SUF 1 HT1-60 M3-AG

Part no.: 10.01.01.14206

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Product familySUF
SUF 1 NBR-55 M3-AG

Part no.: 10.01.01.14197

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14210

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1 SI-55 M3-AG

Part no.: 10.01.01.14202

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Product familySUF
SUF 1 SI-CO-55 M3-AG

Part no.: 10.01.01.14214

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1.5 HT1-60 M3-AG

Part no.: 10.01.01.14207

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialHigh temperature material HT1
Material hardness [Shore A]60 (Shore A)
Product familySUF
SUF 1.5 NBR-55 M3-AG

Part no.: 10.01.01.14198

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1.5 NBR-ESD-55 M3-AG

Part no.: 10.01.01.14211

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Product familySUF
SUF 1.5 SI-55 M3-AG

Part no.: 10.01.01.14203

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialSilicone SI
Material hardness [Shore A]55 (Shore A)
Material characteristicsFDA-compatible
Product familySUF
SUF 1.5 SI-CO-55 M3-AG

Part no.: 10.01.01.14215

Flat suction cup (round) for process safe handling of smooth or slightly rough surfaces

Size1.5
Suction cup materialSilicone SI conductive
Material hardness [Shore A]55 (Shore A)
Product familySUF

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart