
Part no.: 10.05.05.00002
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 14 (mm) |
| Thread G1 | G3/8"-F |
| Nominal flow rate | 20 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |
Seat valve closes vacuum line while maintaining the system vacuum, e.g. in case of power failure
Wide range of nominal sizes allows optimum adaptation to the nominal flow
Minimum size allows use in the tightest of spaces
The matching documentation for this product is available in this section.
| Documents | Language |
|---|---|
| English |
1 - 8 from 8 results

Part no.: 10.05.05.00002
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 14 (mm) |
| Thread G1 | G3/8"-F |
| Nominal flow rate | 20 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |

Part no.: 10.05.05.00003
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 18 (mm) |
| Thread G1 | G1/2"-F |
| Nominal flow rate | 26 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |

Part no.: 10.05.05.00116
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 6 (mm) |
| Thread G1 | G1/4"-F |
| Nominal flow rate | 5 (m³/h) |
| Operating temperature | -10 ... 70 °C |

Part no.: 10.05.05.00004
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 20 (mm) |
| Thread G1 | G3/4"-F |
| Nominal flow rate | 45 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |

Part no.: 10.05.05.00005
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 28 (mm) |
| Thread G1 | G1"-F |
| Nominal flow rate | 75 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |

Part no.: 10.05.05.00006
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 36 (mm) |
| Thread G1 | G1-1/4"-F |
| Nominal flow rate | 125 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |

Part no.: 10.05.05.00007
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 42 (mm) |
| Thread G1 | G1-1/2"-F |
| Nominal flow rate | 200 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |

Part no.: 10.05.05.00008
No-return valve for maintaining the system vacuum in the case of a power failure
| Nominal size | 54 (mm) |
| Thread G1 | G2"-F |
| Nominal flow rate | 350 (m³/h) |
| Operating temperature | -20 ... 100 °C |
| Material | Brass |