
ECBPi 12 24V-DC MATCH
Part no.: 10.03.01.00626
CobotPump for electrical vacuum generation for collaborative robots
Industries: Universal
| Suction rate (max.) | 12 (l/min) |
| Rated power | 13 (W) |
| Voltage | 24V - DC |
| Rated current | 0.6 (A) |
| Max. vacuum | 750 (mbar) |
| Operating temperature | 5 ... 45 °C |
| Version | Quick-change system MATCH |


