Schmalz

Quick-Change Modules RMQC

Intelligent quick coupler for End-of-Arm Ecosystem MATCH

Go directly to the products

Internal fluid channels facilitate tubing with minimal interference contours

Automated changing without additional drive for the realization of fully automated applications, e.g. in mobile robotics

Manual change with one-hand function within seconds thanks to compact design and low weight

Changing the end effector under voltage during operation (hot-plug function) reduces the control effort while at the same time ensuring a long service life

High process reliability due to integrated anti-rotation guard as well as optical and digital connect signal

Design
  • Connection cable for tool connection on the robot side (1)
  • Integrated locking mechanism for quick-change function in connection with grippers of the MATCH platform (anti-rotating) (2)
  • Hot-plug capable pin field for transmission of load and signal current (3)
  • Four internal fluid channels, two of which are accessible from the side, for supplying the connected gripper with compressed air or vacuum (4)
  • Connect display and Freedrive function (6) and LED ring (optional) (7)
  • Mounting option for cable strain relief / cable holder (5)
Technical Data
  • Suitable for End-of-Arm Ecosystem MATCH
  • Lift capacity up to 25 kg
  • Diameter: 75 mm
  • Weight: 300 g
Performance Data
Metric
Imperial
75100125150175200225250
10 m/s²10.0010.0010.0010.009.108.007.106.40
5 m/s²13.3013.3013.3013.3013.3013.3013.3012.80
2.5 m/s²16.0016.0016.0016.0016.0016.0016.0016.00
75100125150175200225250
10 m/s²7.625.714.573.813.272.862.542.29
5 m/s²10.167.626.105.084.353.813.393.05
2.5 m/s²12.199.147.316.105.224.574.063.66
75100125150175200225250
10 m/s²10.0010.0010.0010.009.108.007.106.40
5 m/s²13.3013.3013.3013.3013.3013.3013.3012.80
2.5 m/s²16.0016.0016.0016.0016.0016.0016.0016.00
75100125150175200225250
10 m/s²7.625.714.573.813.272.862.542.29
5 m/s²10.167.626.105.084.353.813.393.05
2.5 m/s²12.199.147.316.105.224.574.063.66
Industries
  • Universal
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

for
Inputs / outputs
Industry sector

1 - 10 from 15 results

RMQC 50 UNI DIO LED M8-8 PNP MATCH

Part no.: 10.08.09.00045

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forUniversal
Inputs / outputsdigital input / output
IndicationLED
Electrical connectionMale connect M8, 8 pole
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
RMQC 31.5 ABB DIO M12-12 PNP MATCH

Part no.: 10.08.09.00021

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk31.5 (mm)
forABB Robotics
TypeABB IRB1100
Inputs / outputsdigital input / output
Electrical connectionMale connect M12,12 pol
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
RMQC 50 ABB DIO 2xM8-3/4 PNP MATCH

Part no.: 10.08.09.00016

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forABB Robotics
TypeABBGoFaCRB15000
Inputs / outputsdigital input / output
Electrical connection2xConnect M8, 3+4 pol
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
RMQC 50 DOOSAN DIO WS-M8-8 PNP MATCH

Part no.: 10.08.09.00003

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forDoosan Robotics
TypeM-/H-/A- Series
Inputs / outputsdigital input / output
Additional function Plant equipmentFreedrive
Electrical connectionElbow con M8, 8 pole
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
RMQC 50 ELITE DIO NPN MATCH

Part no.: 10.08.09.00040

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forELITE Robots
TypeEC-Series
Inputs / outputsdigital input / output
Additional function Plant equipmentFreedrive
Electrical connectionMale Hirose HR10A-10P
Construction vacuum switchNPN switching
VersionQuick-change system MATCH
RMQC 50 FANUC DIO WB-M8-8 PNP MATCH

Part no.: 10.08.09.00005

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forFANUC
TypeCRX
Inputs / outputsdigital input / output
Electrical connectionElb fem conn M8, 8 pol
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
RMQC 50 HANWHA DIO WB-M8-8 NPN MATCH

Part no.: 10.08.09.00002

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forHANWHA
TypeHCR3/5/12
Inputs / outputsdigital input / output
Electrical connectionElb fem conn M8, 8 pol
Construction vacuum switchNPN switching
VersionQuick-change system MATCH
RMQC 50 KUKA DIO LED PNP MATCH

Part no.: 10.08.09.00043

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forKUKA
Typeiisy 3, 11, 15
Inputs / outputsdigital input / output
IndicationLED
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
RMQC 50 NEU DIO WB-M8-8 PNP MATCH

Part no.: 10.08.09.00056

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
forNeura Robotics
TypeMaira
Inputs / outputsdigital input / output
Additional function Plant equipmentFreedrive
Electrical connectionElb fem conn M8, 8 pol
Construction vacuum switchPNP switching
VersionQuick-change system MATCH
RMQC 50 DIO WS-M12 PNP MATCH

Part no.: 10.08.09.00055

Quick-change module for easy and fast connection of EoA grippers of the MATCH series

Industries: Universal

Dmk50 (mm)
Inputs / outputsdigital input / output
Additional function Plant equipmentFreedrive
Electrical connectionElbow con M12, 12 pole
Construction vacuum switchPNP switching
VersionQuick-change system MATCH

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart