Schmalz

Bin Picker SBPG

Internal and external vacuum generation

Go directly to the products

Compact, efficient and easy to clean thanks to integrated vacuum generation

Optimal sealing and holding force even when gripping corners and edges thanks to special bin picking suction cup

Fast quality control of workpieces due to the optional swivel module

Low weight and dynamic geometry thanks to additive manufacturing

MRK suitability

Design
  • Flange (1) including pneumatic connections
  • Basic module (2) with integrated vacuum switch VSi, pneumatic vacuum generator and silencer (optional)
  • Swiveling unit (3), can be swiveled 45° on one side (optional)
  • Actuator quick-change (4)
Technical Data
  • Suction rate up to 180 l/min
  • Vacuum generation integrated or external
  • Sealing element: Bin-picking suction cup with quick-change function
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Industry sector

1 - 8 from 8 results

SBPG X PSE 312 50 SVE

Part no.: 10.01.45.00001

Gripping system for bin-picking applications

Design vacuum generatorinternal vacuum generation
with
Dmk50 (mm)
Type50-4-M6
Length L380 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.72 (kg)
SBPG X 268 50 SVE

Part no.: 10.01.45.00002

Gripping system for bin-picking applications

Design vacuum generatorinternal vacuum generation
Dmk50 (mm)
Type50-4-M6
Length L336 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.56 (kg)
SBPG M PSE 292 50 SVE

Part no.: 10.01.45.00003

Gripping system for bin-picking applications

Design vacuum generatorExternal vacuum generation
with
Dmk50 (mm)
Type50-4-M6
Length L360 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.68 (kg)
SBPG M 248 50 SVE

Part no.: 10.01.45.00004

Gripping system for bin-picking applications

Design vacuum generatorExternal vacuum generation
Dmk50 (mm)
Type50-4-M6
Length L316 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.52 (kg)
SBPG-SET X PSE QS 50

Part no.: 10.01.45.00011

Gripping system for bin-picking applications

Design vacuum generatorinternal vacuum generation
withPneumatic slewing units
withQuick Start System
Dmk50 (mm)
Length L380 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.72 (kg)
Additional function area gripperQuick-change system
SBPG-SET X QS 50

Part no.: 10.01.45.00012

Gripping system for bin-picking applications

Design vacuum generatorinternal vacuum generation
withQuick Start System
Dmk50 (mm)
Length L336 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.56 (kg)
Additional function area gripperQuick-change system
SBPG-SET M PSE QS 50

Part no.: 10.01.45.00013

Gripping system for bin-picking applications

Design vacuum generatorExternal vacuum generation
withPneumatic slewing units
withQuick Start System
Dmk50 (mm)
Length L360 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.68 (kg)
Additional function area gripperQuick-change system
SBPG-SET M QS 50

Part no.: 10.01.45.00014

Gripping system for bin-picking applications

Design vacuum generatorExternal vacuum generation
withQuick Start System
Dmk50 (mm)
Length L316 (mm)
Gripper diameter D (GR)45 (mm)
Weight0.52 (kg)
Additional function area gripperQuick-change system

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart