| Length L | 102 (mm) | 
| Width B | 57 (mm) | 
| Height H | 57 (mm) | 
| Suction cup type | Bellows suction cups FSGA | 
| Number of suction cells | 2 | 
Lightweight Gripping Systems SLG
3D-printed, ready-to-connect lightweight grippers for 2D or 3D freeform surfaces, suitable for high-speed pick-and-place applications.
The lightweight grippers SLG are ideal for use on lightweight, Delta or SCARA robots for the automated handling of various workpieces. Thanks to 3D printing, robots with low payloads capacities can be used. Furthermore, the automated design process enables short procurement times.
Individual positioning of the suction cups on workpieces up to L x W = 350 x 350 mm
Short procurement time thanks to automated design and production in batch size 1
Quick and easy start of operations thanks to robot-specific flanges
Your Individual Configuration
The lightweight gripping systems SLG offer the flexibility to design the handling process entirely according to your needs. Thanks to innovative configurators, our sales staff can create a custom-made solution for you in no time at all.
In addition to an offer for your individual product, you will also receive a CAD model.
Request your personal configuration now and contact us!

Design

- Flange (1) or flange of the quick-change system MATCH (2) for connector to the robot
- Vacuum generator integrated in the gripper (3)
- External vacuum generation pneumatic (4) or electrical (5)
- Rotary union (6)
- Lightweight gripper SLG with various connection heads, depending on the vacuum generation used (7)
Ordering information
Product code
Similar to a part number, the product code is used to uniquely identify product configurations at Schmalz. The product code can be found on the product label or on the quotation or order. Do you have questions about your product or would you like to order a configuration again? Then please have this key ready when you contact Schmalz.
| Code | Type | 
|---|---|
| SLG | Lightweight gripping system SLG | 
| Code | type | 
|---|---|
| 24093161126941 | Individual configuration code | 
Ordering information
With Schmalz, the automated design saves you the time-consuming process of creating the gripper. Within a defined framework, the gripper can be designed 100% automatically.
You can conveniently order our standard items directly online.
For customized grippers, please share your requirements with us using our online inquiry form.
Technical Data
Max. dimensions L x W: 350 x 350 mm
Max. load capacity: 10 kg
Manufacturing process: Multi Jet Fusion (MJF)
3D printing material: PA12, colored
Documentation
The matching documentation for this product is available in this section.
| Documents | Language | 
|---|---|
| English | |
| English | 
Example configurations
.jpg)
Variable-area grippers up to 350 x 350 mm
.jpg)
Customized grippers for complex workpieces and tailored positioning of the individual suction cups on the workpiece
.jpg)
Lightweight gripper SLG with eccentric flange
.jpg)
Grippers for special applications with separate suction zones, minimal height and combinations of vacuum and magnetic grippers
.jpg)
Examples of automated detection of interfering contours on the workpiece side, which are recognized and taken into account in the automatic design
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.Products
| Length L | 102 (mm) | 
| Width B | 102 (mm) | 
| Height H | 57 (mm) | 
| Suction cup type | Bellows suction cups FSGA | 
| Number of suction cells | 3 | 
| Length L | 102 (mm) | 
| Width B | 75.3 (mm) | 
| Height H | 57 (mm) | 
| Suction cup type | Bellows suction cups FSGA | 
| Number of suction cells | 4 | 
| Shape | External vacuum generation | 
| Length L | 141 (mm) | 
| Width B | 111 (mm) | 
| Suction cup type | Bellows suction cups | 
| Number of suction cells | 4 | 
| Shape | Integrated vacuum generation | 
| Length L | 141 (mm) | 
| Width B | 111 (mm) | 
| Suction cup type | Bellows suction cups | 
| Number of suction cells | 4 | 
| Number of ejectors | 1 | 
| Shape | External vacuum generation | 
| Length L | 199 (mm) | 
| Width B | 111 (mm) | 
| Suction cup type | Bellows suction cups | 
| Number of suction cells | 6 | 
| Shape | Integrated vacuum generation | 
| Length L | 199 (mm) | 
| Width B | 111 (mm) | 
| Suction cup type | Bellows suction cups | 
| Number of suction cells | 6 | 
| Number of ejectors | 2 | 
| Shape | External vacuum generation | 
| Length L | 219 (mm) | 
| Width B | 176 (mm) | 
| Suction cup type | Bellows suction cups | 
| Number of suction cells | 8 | 
| Shape | Integrated vacuum generation | 
| Length L | 219 (mm) | 
| Width B | 179 (mm) | 
| Suction cup type | Bellows suction cups | 
| Number of suction cells | 8 | 
| Number of ejectors | 2 |