Schmalz

Spare and Wear Parts VacuMaster Window 200/300

Go directly to the products
Design
  • Vacuum generator, filter, suction plates
Technical Data
  • Wide range of spare and wear parts
  • Vacuum generator, filter, suction plates

Filter results

Category
Industry sector
Product family

1 - 10 from 33 results

DR-SPU 300 NBR-55

Part no.: 10.01.01.01131

Sealing ring for suction plate SPU

Size300
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
DR-SPU 250 NBR-55

Part no.: 10.01.01.01094

Sealing ring for suction plate SPU

Size250
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
FILT-EINS 50 28x51 PAP VF-3/8

Part no.: 10.07.01.00014

Filter insert (round)

Filter pore size50 (µm)
Outside diameter D27.5 (mm)
Length L50.5 (mm)
Filter materialPaper
Utilization designFilter VF
Size3/8
RSV 18 G1/2-IG MS

Part no.: 10.05.05.00003

No-return valve for maintaining the system vacuum in the case of a power failure

Nominal size18 (mm)
Thread G1G1/2"-F
Nominal flow rate26 (m³/h)
Operating temperature-20 ... 100 °C
MaterialBrass
VAM 67 V H-SE BAR/PSI

Part no.: 10.07.02.00016

Vacuum gauge (manometer) for analogue measurement and monitoring of the vacuum

Outside diameter D67 (mm)
Measuring range [bar]-1,00 ... 0,00 bar
Shape manometersFor panel mounting
Vacuum connectionG1/8"-M
with_02BAR/PSI scale
VF-10 G3/8-IG 50

Part no.: 10.07.01.00004

Vacuum filter with replaceable filter cartridge

ConnectionG3/8"-F
ShapeAluminum housing
Nominal flow rate10 (m³/h)
Filter pore size50 (µm)
VSL 19-13 PVC-DS KL-TR

Part no.: 10.07.09.00016

Hose for vacuum and compressed-air systems

Outside diameter D19.2 (mm)
Internal diameter d13 (mm)
Length max.50 (m)
Material hosePVC with wire spiral
Bending radius min.85 (mm)
Pressure range (operating pressure) [bar]-0.90 ... 5.00 bar
Operating temperature-15 ... 65 °C
ColorClear-transparent
MSS 0.63-1 TS35

Part no.: 21.01.02.00079

Motor-protection switch

EMV 12 24V-DC 3/2 NO

Part no.: 10.05.01.00232

Solenoid valve EMV for direct control of vacuum and compressed air

MSS 2.5-4 TS35

Part no.: 21.01.02.00082

Motor-protection switch

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart