SELECTSpring Plungers FSTEConnection: M3, M5, G1/8” to G1/2”Stroke: 5 to 90 mmIntegrated vacuum feedShow application areasView 21 products
SELECTSpring Plungers FSTImModular suction cup connectionStroke: 5 to 20 mmInternal damping springWith and without anti-rotation guardView 29 products Configure now
Spring Plungers FSTImcModular suction cup connectionStroke: 5 to 10 mmInternal damping springCartridge designView 4 products Configure now
Spring Plungers FSTE-HDSuction cup connection: G1/8” to G1/2”Stroke: 15 to 90 mmVersion Heavy DutyIntegrated vacuum feedShow application areasView 25 products
Spring Plungers FSTE-HDBSuction cup connection: G1/8” to G1/2”Stroke: 15 to 120 mmVersion Heavy duty, with smooth running anti-rotation guardIntegrated vacuum feedShow application areasView 13 products
Spring Plungers FSTASuction cup connection: G1/4" and G1/2"Stroke: 25 to 90 mmIntegrated vacuum feedShow application areasView 5 products
Spring Plungers FSTA-HDConnection: G1/4" to G1/2"Stroke: 25 to 90 mmVersion Heavy DutyIntegrated vacuum feedShow application areasView 16 products
Spring Plungers FSTIConnection: G1/4” and G3/8” Stroke: 10 to 50 mmInternal damping springIntegrated vacuum feedShow application areasView 24 products
Spring Plungers FSTFConnection: G1/2"Stroke: 50 mmVariable mounting facilityIntegrated vacuum feedShow application areasView 2 products
Spring Plungers FST-LOCK-HDConnection: G3/8", G1/4"Stroke: 50 and 100 mmVersion Heavy Duty with lockable push rodIntegrated vacuum feedShow application areasView 6 products