Schmalz

Please try again later or contact your local contact person.

  • EFFICIENT

SCTMi IOL E4 ABY00189E

Part no.: 10.02.02.07458

Modular mini-compact terminal for blocking mini compact modules

Industries: Automotive | Glass | Metal | Packaging | Plastics | Universal

CommunicationIO-Link
Number of ejectorsE4
SCPMt 10 6/4 NC E1U
Design Data
Design image
Attribute Value
B 115.8  mm
B2 51.8  mm
B3 64  mm
d 5.5  mm
d1 4.5  mm
d2 8  mm
d3 6  mm
G1 M12x1-M
H 91.5  mm
H2 34  mm
H3 81.2  mm
H4 16.5  mm
H5 12.5  mm
L 87.5  mm
L1 122.5  mm
L2 12.5  mm
L3 27.5  mm
X1 105.5  mm
Y1 40  mm
Y2 12  mm
Technical Data
Attribute Value
Number of ejectors E4
Communication IO-Link
SCPMt 10 6/4 NC E1U
Weight 0.98  kg
Performance Data
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation
Software

The matching software for this product is available in this section.

DocumentationLanguage
English

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart