- PHASE-OUT ITEM
SAUG-SCGS 40 NBR-ESD-55
Part no.: 10.01.30.00914
Suction cup (round)
Industries: Electronics
| Size | 40 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 (Shore A) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D1 | 41 mm |
| Dmax (N) | 25 mm |
| Dmax(S) | 41.5 mm |
| dn | 18.9 mm |
| Ds | 40.5 mm |
| G1 | M20x1-F |
| H | 27.8 mm |
| LG1 | 5 mm |
| Z (Stroke) | 3.7 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Size | 40 |
| Suction cup material | Nitrile rubber NBR-ESD |
| Material hardness [Shore A] | 55 Shore A |
| Weight | 21.2 g |
| Product family | SAUG-SCGS |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

