Schmalz

Please try again later or contact your local contact person.

SU-FLGR 1432x131 SU FXP-FMP

Part no.: 10.01.38.02862

Protective coating for large-area grippers - f imprint-free handling grip. - imprint-free handl wpieces

Industries: Universal

Length L1432 (mm)
Width B131 (mm)
Utilization designVacuum area gripping system FXP-FMP
Design Data
Attribute Value
L 1,432  mm
B 131  mm
H 0.1  mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart