Schmalz

Ordering information

The area gripper FQE-V Xc is individually configured and supplied ready-to-connect. Special grippers on inquiry. The gripper consists of:

  • integrated pneumatic vacuum generation
  • control valves for suction cup on/off and blow-off on/off
  • freely scalable 3D printed suction plate

Available spare parts: spare foam, ejector nozzles, plugs, silencer insert, plug-in screw unions, hose sleeves, protection covers, elastomer suction cups, filter discs, flow restrictor screw-in nozzles

Available accessories: connection cables, vacuum hoses, vacuum/pressure switches, spring plungers, ball joints, external vacuum generators, vacuum filters, vacuum valves, solenoid valves, vacuum gauges

Back to product family
Please try again later or contact your local contact person.

FQE-V Xc OV 400x280 SW80 SPB2 F

Part no.: 10.01.44.00568

Large-area vacuum gripping system with flow resistances

Industries: Logistics | Packaging

ShapeIntegrated vacuum generation
Functioncontrolled
FormOval
Length L400 (mm)
Width B280 (mm)
Height H115.3 (mm)
Valve typeFlow restrictor
Nozzle diameter0.8 (mm)
withFilter
Suction cup typeBellows suction cups SPB2
Diameter Ds40 (mm)
Number of suction cells34
Number of ejectors3
Design vacuum generatorEjector module SEP
Control valveNormally open
Design Data
Design image
Attribute Value
B 280  mm
dn 10  mm
Ds 40  mm
G2 M5-F
H 115.3  mm
H1 160.8  mm
H2 47  mm
L 400  mm
Suction cup type Bellows suction cups SPB2
Technical Data
Attribute Value
Shape Integrated vacuum generation
Form Oval
Nozzle diameter 0.8  mm
Control valve Normally open
Construction vacuum switch PNP switching
Number of suction cells 34
Weight 2.1  kg
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Accessories

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart