ZUB 60 F3
Part no.: 10.07.13.00267
Pneumatic coupling for quick-change connector SXT-QC-CON system SXT
Industries: Automotive | Metal
| Outside diameter D | 60 (mm) |
| Shape | Female |
Design Data
Design Data
| Attribute | Value |
|---|---|
| D | 60 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Shape | Female |
| Connection | G1/4" |
Documentation
Documentation
