Schmalz

Please try again later or contact your local contact person.

SCHL-AN W 60-79x79x45 FMP

Part no.: 10.01.38.00300

Hose connector - 90° pre-assemb

Industries: Universal

Length L79 (mm)
Width B79 (mm)
Height H45 (mm)
Hole spacing X162 (mm)
Hole spacing Y150 (mm)
Outside diameter D60 (mm)
Utilization designVacuum area gripping system FMP
Design Data
Design image
Attribute Value
B 79  mm
H 45  mm
H1 90.9  mm
L 79  mm
Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart