Schmalz

Ordering information

Suction cup SGON (elastomer part + connection nipple) is delivered unassembled. The delivery consists of:

  • Suction cup of type SGO – elastomer part, available in various dimensions (LxW) and materials
  • Connection nipple of type SA-NIP – available with various threads
  • Cups of the size 24 x 8 mm and larger are delivered with a two-ear clamp


Available spare parts: suction cup SGO, connection nipple SA-NIP, two-ear clamp

Please try again later or contact your local contact person.

SGON 18x6 NBR-ESD-55 M5-AG

Part no.: 10.01.05.00943

Flat suction cup (oval) for long and also curved workpieces

Industries: Electronics | Universal

Dimension (LxW)18x6
Suction cup materialNitrile rubber NBR-ESD
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
ConnectionM5-M
Product information
Design Data
Design image
Attribute Value
Bmax(S) 7  mm
Bs 6  mm
dn 1.5  mm
G1 M5-M
H 17  mm
LG1 5  mm
Lmax.(S) 18.5  mm
Ls 18  mm
SW1 8  mm
Z (Stroke) 0.8  mm
Note: Acceptable dimensional tolerances for rubber parts concerning to DIN ISO 3302-1 M3.
Technical Data
Attribute Value
Dimension (LxW) 18x6
Suction force (-600mbar) 4.5  N
Volume 0.21  cm³
Workpiece radius min. (convex) 4  mm
Hose inner diameter (recom.) d 2  mm
Number of folds 0
Suction cup material Nitrile rubber NBR-ESD
Material hardness [Shore A] 55  Shore A
Weight 3.7  g
Product family SGON
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Spare parts

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart