
Upper Body Exoskeletons MATE UTB
Ergonomic support for upper body relief
The upper body exoskeleton MATE UTB provides targeted support for manual activities at chest height and overhead. It relieves strain when working with raised arms and is therefore ideal for static activities and handling loads in high positions.
Shoulder-friendly functional principle for optimum relief and maximum freedom of movement with targeted support for overhead work
Thanks to the individual and simple size adjustment, the exoskeleton MATE UTB always offers optimum wearing comfort
Removable textile elements enable hygienic reuse, save costs and promote sustainability
The stable carbon fiber structure supports an ergonomically correct posture and helps to prevent postural deformities
Design

- Armrests (1) for supporting the arms with spring systems
- Locking mechanism (2) for activating and deactivating the support
- Hexagonal opening (3) for adjusting the support power
- Backpack-like carrying straps (4) for carrying the exoskeleton comfortably
- Upholstery (5) made from washable textile elements
- Lap belt with velcro fastener (6) for adaptation to different body sizes
Technical Data
- Passive exoskeleton with a stable structure
- Reduced effort when working at chest height and overhead
- Up to 6 kg of support per arm
- approx. 3 kg weight
Industries
- •Aerospace
- •Automotive
- •Battery
- •Chemicals
- •Composite Fiber
- •Defense
- •Electronics
- •Glass
- •Logistics
- •Metal
- •Packaging
- •Plastics
- •Solar
- •Universal
- •Wood
Videos
Discover application examples of the product in various industries - user-friendly, informative and practical.
No suitable videos found? Then take a look at our media center.1 - 2 from 2 results

Part no.: 18.06.02.00689
Body-worn assistance system to support the muscles during strenuous activities
Industries: Automotive | Battery | Chemicals | Electronics | Composite Fiber | Glass | Wood | Plastics | Logistics | Aerospace | Metal | Defense | Solar | Universal | Packaging
| Clothing size | S |
| Exoskeleton model | MATE |
| Exoskeleton version | UTB |

Part no.: 18.06.02.00690
Body-worn assistance system to support the muscles during strenuous activities
Industries: Automotive | Battery | Chemicals | Electronics | Composite Fiber | Glass | Wood | Plastics | Logistics | Aerospace | Metal | Defense | Solar | Universal | Packaging
| Clothing size | L |
| Exoskeleton model | MATE |
| Exoskeleton version | UTB |




