DR 79/49x14
Part no.: 10.07.08.00745
Sealing ring for suction plate
Outside diameter D | 79 (mm) |
Internal diameter d | 49 (mm) |
Length L | 14 (mm) |
Operating temperature | °C |
Design Data
Design Data
Attribute | Value |
---|---|
D | 79 mm |
d | 49 mm |
L | 14 mm |
Part no.: 10.07.08.00745
Sealing ring for suction plate
Outside diameter D | 79 (mm) |
Internal diameter d | 49 (mm) |
Length L | 14 (mm) |
Operating temperature | °C |
Attribute | Value |
---|---|
D | 79 mm |
d | 49 mm |
L | 14 mm |