ERS SNG-V-HP 10 1.5 25
Part no.: 10.01.29.00745
Set of spare parts
| Utilization design | Needle gripper |
| Size | V-HP |
| contains | 2 needle wedges mounted |
| Number of needles | 10 |
| Needle diameter | 1.5 (mm) |
| Needle stroke Z(NA) | 25 (mm) |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Needle diameter | 1.5 mm |
| Number of needles | 10 |
