Schmalz

  • NEW

Horizontal Clamps VCMC-K1-HZ

Clamping range from 15 mm to the complete console length

Go directly to the products

Maximum flexibility thanks to the two-piece set of the horizontal clamp and four prepared clamping heights for a wide range of material thicknesses

Maximum machining forces with minimal interfering contours in the machining area thanks to horizontal orientation

Wide range of applications thanks to variants with compressed air or mechanical drive

High ease of use and simple integration thanks to fixed stopping module and precise reference edge

Higher productivity and double throughput thanks to double-sided stopping module (accessory)

Design
  • Movable / rigid clamping jaw (1) with friction pad for maximum clamping forces
  • Drive (2) mechanical via spindle or compressed air
  • Height-adjustment bar (3), adjustable to clamping heights of 0, 50, 85 or 100 mm without tools
  • Main body made of aluminum (4) with interface to the machine table for fixing the clamping module and stopping module by means of vacuum
  • Mechanical clamping (5) for additional fixing of the clamping module and stopping module
Technical Data
  • Clamping height: 0 to 100 mm
  • Flexible workpiece dimensions possible
  • Fixation on console by vacuum and mechanical clamping
  • Horizontal stroke (Y-axis): up to 10 mm
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Shape
Labeling
Industry sector

1 - 5 from 5 results

  • NEW
VCMC-K1-HZ-CA-SETx118.4

Part no.: 10.01.12.05740

Mechanical clamp for narrow and frame parts, 1-circuit console

Shape
Height H118.4 (mm)
Stroke Z10 (mm)
  • NEW
VCMC-K1-HZ-CA 170x165x118.4

Part no.: 10.01.12.05729

Mechanical clamp for narrow and frame parts, 1-circuit console

Shape
Dimension (LxW)170x165
Height H118.4 (mm)
Stroke Z10 (mm)
  • NEW
VCMC-K1-HZ-SP 170x165x118.4

Part no.: 10.01.12.05727

Mechanical clamp for narrow and frame parts, 1-circuit console

Shape
Dimension (LxW)170x165
Height H118.4 (mm)
  • NEW
VCMC-K1-HZ-MC 170x165x118.4

Part no.: 10.01.12.05726

Mechanical clamp for narrow and frame parts, 1-circuit console

Shape
Dimension (LxW)170x165
Height H118.4 (mm)
Stroke Z10 (mm)
  • NEW
VCMC-K1-HZ-MC-SETx118.4

Part no.: 10.01.12.05739

Mechanical clamp for narrow and frame parts, 1-circuit console

Shape
Height H118.4 (mm)
Stroke Z10 (mm)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart