Schmalz

Flow Sensors FS

Flow sensor with integrated vacuum and pressure switches as well as two digital and one analog output.

Go directly to the products

Adjustability of threshold values enables volume flow based component monitoring

Compact design allows flexible positioning and mounting e.g. in gripper spiders or on robot arms

Display with color change when threshold is reached provides additional visual signal

Design
  • Sensor with compact sensor unit
  • Robust and heat-resistant plastic housing
  • Bypass structure reduces contact with humid air and increases service life
  • 3-color, 2-cell LCD display with intuitive menu structure
  • Connection via thread offers flexible connection possibilities
Technical Data
  • Max. flow rate: 0 to 200 l/min
  • Vacuum and pressure sensor from -1 to 8 bar
  • Two-piece, 3-color display
Industries
  • Electronics
  • Pharmaceuticals
  • Solar
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English
0

Filter results

Connection
Industry sector
Product family

1 - 10 from 10 results

FS 5 D 2NA K

Part no.: 10.06.04.00001

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Flow in pressure range0 ... 5 l/min
Flow in vacuum range0 ... 5 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x NPN + 1x analog
Electrical connectionCable
ConnectionG1/8"
Protection type IPIP 40 (with plug)
FS 10 D 2PA K

Part no.: 10.06.04.00004

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Flow in pressure range0 ... 10 l/min
Flow in vacuum range0 ... 10 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x PNP + 1x analog
Electrical connectionCable
ConnectionG1/8"
Protection type IPIP 40 (with plug)
FS 100 D 2NA K

Part no.: 10.06.04.00007

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Flow in pressure range0 ... 100 l/min
Flow in vacuum range0 ... 100 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x NPN + 1x analog
Electrical connectionCable
ConnectionG1/4"
Protection type IPIP 40 (with plug)
FS 200 D 2NA K

Part no.: 10.06.04.00009

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Flow in pressure range0 ... 200 l/min
Flow in vacuum range0 ... 100 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x NPN + 1x analog
Electrical connectionCable
ConnectionG1/4"
Protection type IPIP 40 (with plug)
FS 10 D 2NA K

Part no.: 10.06.04.00003

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Flow in pressure range0 ... 10 l/min
Flow in vacuum range0 ... 10 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x NPN + 1x analog
Electrical connectionCable
ConnectionG1/8"
Protection type IPIP 40 (with plug)
FS 50 D 2PA K

Part no.: 10.06.04.00006

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Flow in pressure range0 ... 50 l/min
Flow in vacuum range0 ... 50 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x PNP + 1x analog
Electrical connectionCable
ConnectionG1/8"
Protection type IPIP 40 (with plug)
FS 200 D 2PA K

Part no.: 10.06.04.00010

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Industries: Electronics | Pharmaceuticals | Solar

Flow in pressure range0 ... 200 l/min
Flow in vacuum range0 ... 100 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x PNP + 1x analog
Electrical connectionCable
ConnectionG1/4"
Protection type IPIP 40 (with plug)
FS 5 D 2PA K

Part no.: 10.06.04.00002

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Industries: Electronics | Pharmaceuticals | Solar

Flow in pressure range0 ... 5 l/min
Flow in vacuum range0 ... 5 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x PNP + 1x analog
Electrical connectionCable
ConnectionG1/8"
Protection type IPIP 40 (with plug)
FS 50 D 2NA K

Part no.: 10.06.04.00005

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Industries: Electronics | Pharmaceuticals | Solar

Flow in pressure range0 ... 50 l/min
Flow in vacuum range0 ... 50 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x NPN + 1x analog
Electrical connectionCable
ConnectionG1/8"
Protection type IPIP 40 (with plug)
FS 100 D 2PA K

Part no.: 10.06.04.00008

Flow sensor with integrated vacuum and pressure switch and two digital output signals

Industries: Electronics | Pharmaceuticals | Solar

Flow in pressure range0 ... 100 l/min
Flow in vacuum range0 ... 100 l/min
Measuring range-1...8bar
ShapeDigital display
Construction vacuum switch2x PNP + 1x analog
Electrical connectionCable
ConnectionG1/4"
Protection type IPIP 40 (with plug)

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart