FS 100 D 2NA K
Part no.: 10.06.04.00007
Flow sensor with integrated vacuum and pressure switch and two digital output signals
Industries: Electronics | Pharmaceuticals | Solar
| Flow in pressure range | 0 ... 100 l/min |
| Flow in vacuum range | 0 ... 100 l/min |
| Measuring range | -1...8bar |
| Shape | Digital display |
| Construction vacuum switch | 2x NPN + 1x analog |
| Electrical connection | Cable |
| Connection | G1/4" |
| Protection type IP | IP 40 (with plug) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 17 mm |
| d1 | 2.5 mm |
| d2 | 3 mm |
| G1 | G1/4"-F |
| G2 | G1/4"-F |
| H | 50 mm |
| H1 | 52 mm |
| H2 | 3 mm |
| H3 | 9.5 mm |
| H4 | 36.7 mm |
| L | 55 mm |
| L1 | 84.2 mm |
| L2 | 18.5 mm |
| L3 | 18.6 mm |
| Lk | 2'000 mm |
| SW1 | 17 mm |
| X1 | 28 mm |
| X2 | 18 mm |
| Y1 | 8 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Measuring range | -1...8bar |
| Connection | G1/4" |
| Protection type IP | IP 40 (with plug) |
| Weight | 110.5 g |
| Flow in pressure range | 0 ... 100 l/min |
| Flow in vacuum range | 0 ... 100 l/min |
| Construction vacuum switch | 2x NPN + 1x analog |
| Electrical connection | Cable |
| Product family | FS |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation

