ST G1/8-AG 4 MS-ROH
Part no.: 10.08.03.00153
Hose sleeve
Industries: Universal
| Thread G1 | G1/8"-M |
| Hose inner diameter (recom.) d | 4 (mm) |
| Material | Brass |
| Surface | raw |
| Length L | 4 (mm) |
| Nominal diameter dn | 2.5 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| dn | 2.5 mm |
| D | 3.9 mm |
| G1 | G1/8"-M |
| L | 4 mm |
| L1 | 28 mm |
| LG1 | 7 mm |
| SW1 | 14 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material | Brass |
| Weight | 7 g |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



