Schmalz

Please try again later or contact your local contact person.

BEF-WIN 21x22x39 1.5 VSi-M8

Part no.: 10.06.02.00666

Mounting bracket

Width B21 (mm)
Height H22 (mm)
Length L39 (mm)
Wall thickness s1.5 (mm)
Utilization designVacuum / pressure switch
Design Data
Design image
AttributeValue
B21 mm
d13.2 mm
d23.2 mm
H22 mm
H130 mm
H25.5 mm
L39 mm
L144 mm
L27.25 mm
L315 mm
s1.5 mm
X122 mm
X212.5 mm
Technical Data
AttributeValue
Measuring rangebar
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select