VS-P10-W-D PNP K 3C-D
Part no.: 10.06.02.00680
Vacuum/pressure switch in cube shape with display and analog / digital output signals
Industries: Universal
| Measuring range [bar] | 0,0 ... 10,0 bar |
| Shape | Cube, digital display |
| Construction vacuum switch | PNP switching |
| Electrical connection | Cable |
| Inputs / outputs | 2 digital |
| Display | Display 3-colored / 2-line |
| Protection type IP | IP 40 |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 30 mm |
| G1 | G1/8"-M |
| G2 | M5-F |
| G4 | M3-F |
| H | 21.3 mm |
| H1 | 36.3 mm |
| L | 30 mm |
| LG1 | 9 mm |
| LG2 | 10 mm |
| LG4 | 4.5 mm |
| Lk | 2'000 mm |
| X1 | 20 mm |
| Y1 | 20 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Measured medium | Non-aggressive gases; dry, oil-free air |
| Measuring range [bar] | 0,0 ... 10,0 bar |
| Max. overpressure safety | 15 bar |
| Hysteresis | Adjustable: 0 to 100% of set value or comparator mode |
| Inputs / outputs | 2 digital |
| Switching capacity max. | 100 mA |
| Electrical connection | Cable |
| Voltage | 12-24V DC |
| Current consumption | 30 mA |
| Protection type IP | IP 40 |
| Operating temperature | 0 ... 50 °C |
| Weight | 73 g |
| Product family | VS-V-W-D-K |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



