SBB-230V-AC-ST-VZ-LUE SB
Part no.: 10.04.04.00239
Silencer box for reduction of the noise level
| Utilization design | Blower SB |
| Voltage DC | 230 V - AC |
| Material | Steel |
| Surface | galvanised |
| Length L | 1055 (mm) |
| Width B | 727 (mm) |
| Height H | 703 (mm) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 727 mm |
| B2 | 105 mm |
| B3 | 265 mm |
| B4 | 155 mm |
| d1 | 13.5 mm |
| D2 | 100.6 mm |
| G5 | M10-F |
| H | 703 mm |
| H1 | 801 mm |
| H3 | 170 mm |
| H4 | 125 mm |
| L | 1'055 mm |
| L1 | 1'281 mm |
| L2 | 125 mm |
| X1 | 800 mm |
| Y1 | 500 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 85 kg |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
