- EFFICIENT
SB 510 390 11 IE3-TYP1
Part no.: 10.04.01.00197
Vacuum Blower for high suction rate
Industries: Universal
| Suction rate (50 Hz) | 510 (m³/h) |
| Suction rate (60 Hz) | 605 (m³/h) |
| Vacuum (50 Hz) | 390 (mbar) |
| Vacuum (60 Hz) | 390 (mbar) |
| Rated power at 50 Hz | 11 (kW) |
| Rated power at 60 Hz | 13.2 (kW) |
| Voltage at 50 Hz | D400 V ±10 % |
| Voltage at 60 Hz | D460 V ±10 % |
| Voltage 60 Hz | S071 |
| Version | IE3:EU/CN/IND |
| Approval | UL/CSA |
| Approval | UL/CSA |
| Weight | 135 (kg) |
| Color | RAL 7035 Light grey |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 525 mm |
| B1 | 604 mm |
| D2 | 100 mm |
| G1 | G4"-F |
| G5 | M8-F |
| H | 611 mm |
| L | 654 mm |
| L1 | 878 mm |
| X1 | 350 mm |
| Y1 | 400 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (50 Hz) | 510 m³/h |
| Suction rate (50 Hz) | 8'499.9 l/min |
| Suction rate (60 Hz) | 605 m³/h |
| Vacuum (50 Hz) | 390 mbar |
| Vacuum (60 Hz) | 390 mbar |
| Protection type IP | IP 55 |
| Rated power at 50 Hz | 11 kW |
| Rated power at 60 Hz | 13.2 kW |
| Voltage at 50 Hz | D400 V ±10 % |
| Voltage at 60 Hz | D460 V ±10 % |
| Sound pressure level at 50 Hz | 71 dB(A) |
| Sound pressure level at 60 Hz | 77 dB(A) |
| Weight | 135 kg |
| Version design | IE3-TYP1 |
| Approval | UL/CSA |
| Version | IE3:EU/CN/IND |
| Product family | SB |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation



