ASV SCPMi B-M8-6 2xS-M12-4
Part no.: 10.02.02.05602
Connection distributor
| Electrical connection | Fem connect M8, 6 pol |
| Length L | 1000 (mm) |
| Connection 2 | 2x plug M12, 4-pole |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 1'000 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Electrical connection | Fem connect M8, 6 pol |
| Connection 2 | 2x plug M12, 4-pole |
Documentation
Documentation

