ASK B-M12-5 5000 S-M12-5
Part no.: 21.04.05.00266
Connection cable
| Cable length | 5000 (mm) |
| Connection 2 | Plug M12, 5-pole |
| Material hose | PUR cable |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Lk | 5'000 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material hose | PUR cable |
| Connection 2 | Plug M12, 5-pole |
Documentation
Documentation
