DI-PL 2008x128 3R18 LL-20x7 O20 KE
Part no.: 10.01.38.02882
Sealing plate (FXP/FMP/FXP-S/FMP-S)
Industries: Composite
| Length L | 2008 (mm) |
| Width B | 128 (mm) |
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Additional function area gripper | Adhesive tape on one side |
Design Data
Design Data
| Attribute | Value |
|---|---|
| L | 2'008 mm |
| B | 128 mm |
| H | 20 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Material type | Foam open, height 20 mm |
| Additional function area gripper | Adhesive tape on one side |
| Arrangement suction cells | 3 rows, 18 mm |
Documentation
Documentation
