DI-PL 88.5 ZEL
Part no.: 10.01.46.00071
Sealing plate for area gripper FEL
| Length L | 88.5 (mm) |
| Width B | 10 (mm) |
| Height H | 8 (mm) |
| Material type | Cellular rubber |
| Additional function area gripper | Adhesive tape on one side |
| Utilization design | Vacuum area gripping system |
Documentation
Documentation
