SIEB G1/8 MS 0.1/0.07 ISKT
Part no.: 10.07.01.00527
Screen
| Material | Brass |
| Wire diameter | 0.06 (mm) |
| Mesh size | 0.1 (mm) |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Weight | 1.3 g |
Part no.: 10.07.01.00527
Screen
| Material | Brass |
| Wire diameter | 0.06 (mm) |
| Mesh size | 0.1 (mm) |
| Attribute | Value |
|---|---|
| Weight | 1.3 g |