- EFFICIENT
ROB-SET ECBPMi IGUS
Part no.: 10.03.01.00822
Complete set for connecting and integrating the CobotPump ECBPMi to lightweight robots
Industries: Electronics | Packaging | Plastics
| Utilization design | Electrical vacuum generator ECBPMi |
| for | IGUS |
| Type | ReBeL 4DOF/6DOF |
| contains | Suction cup |
| and | Screws |
| Degree of evacuation | 60 (%) |
Design Data
Design Data
| Attribute | Value |
|---|---|
| Lk | 425.5 mm |
| D | 63 mm |
| D2 | 31.5 mm |
| D mk1 | 46 mm |
| D mk2 | 43 mm |
| G1 | M4-F |
| G2 | G1/4"-F |
| G3 | M3-M |
| G4 | M8-M |
| L | 67.4 mm |
| L1 | 73.4 mm |
| LG1 | 6 mm |
| LG2 | 11.5 mm |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Suction rate (max.) | 1.6 l/min |
| Degree of evacuation | 60 % |
| Voltage DC | 24 V - DC |
| Rated power | 7.2 W |
| Rated current | 0.3 A |
| Electrical connection | Elbow con M8, 8 pole |
| Operating temperature | 0 ... 40 °C |
| Protection type IP | IP 40 |
| for | IGUS |
| Product family | ROB-SET-ECBPM |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Software
Software
The matching software for this product is available in this section.
| Documentation | Language |
|---|---|
| English |










