- PHASE-OUT ITEM
FMP-S-SVK 1036 3R18 O20 G60
Part no.: 10.01.38.03422
Vacuum area gripping system for external vacuum generator, with ball check valves
Industries: Universal
| Length L | 1036 (mm) |
| Width B | 130 (mm) |
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Shape fittings | Straight |
| Outside diameter D | 60 (mm) |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Max. air consumption blow-off | 750 (l/min) |
| Weight | 5 (kg) |
| Product family | FMP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| D | 60 mm |
| H | 70 mm |
| H1 | 116 mm |
| H2 | 20 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 46 mm |
| L | 1'036 mm |
| L2 | 996 mm |
| L3 | 77 mm |
| Y1 | 90 mm |
| Valve type | SVK |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 3R18 |
| Material type | Foam open, height 20 mm |
| Number of suction cells | 165 |
| Suction force at -250 mbar | 1'370 N |
| Voltage | 24V - DC |
| Electrical connection | Male connect M12, 4 pol |
| Additional function area gripper | 1x control valve vacuum / blow-off |
| Weight | 5 kg |
| Sealing element | Sealing Foam |
| Required suction capacity for pu = -0.25 bar | 750 l/min |
| Product family | FMP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation






