- PHASE-OUT ITEM
FXP-SW60 442 5R18 N10SU VA
Part no.: 10.01.38.02947
Vacuum area gripping system with integrated pneumatic vacuum generator and flow resistors
Industries: Universal
| Length L | 442 (mm) |
| Width B | 130 (mm) |
| Arrangement | 5R18 |
| Additional function area gripper | Vacuum display |
| Number of suction cells | 110 |
| Design vacuum generator | Multi-stage ejector SEMP |
| Nozzle diameter | 0.6 (mm) |
| Air consumption [l/min] | 250 (l/min) |
| Weight | 2.5 (kg) |
| Product family | FXP |
Design Data
Design Data
| Attribute | Value |
|---|---|
| B | 130 mm |
| B3 | 21.6 mm |
| H | 60 mm |
| H1 | 99 mm |
| H2 | 10 mm |
| H3 | 7.7 mm |
| H4 | 5.5 mm |
| H5 | 28 mm |
| L | 442 mm |
| L2 | 402 mm |
| L3 | 154 mm |
| Y1 | 90 mm |
| Valve type | SW |
Technical Data
Technical Data
| Attribute | Value |
|---|---|
| Arrangement | 5R18 |
| Number of suction cells | 110 |
| Suction force at -250 mbar | 340 N |
| Suction rate (max.) | 1'050 l/min |
| Air consumption [l/min] | 250 l/min |
| Sealing element | Sealing Foam |
| Additional function area gripper | Vacuum display |
| with | vacuum display |
| Weight | 2.5 kg |
| Product family | FXP |
CAD data
CAD data
Live CAD-Model easy-to-use
After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.
Documentation
Documentation
Vacuum Area Gripping System with Foam SU
Vacuum area gripping system with sealing foam SU for handling glass surfaces with very sensitive coating types. The special fabric on the suction area of the gripper prevents scratches and contamination of the workpiece surface.




































