Schmalz

Bell-Shaped Suction Cups (Round)

The bell-shaped suction cups (round) enable the handling of curved and arched workpieces thanks to the perfect combination of a high stroke and maximum holding force. Bell-shaped suction cups, which are a combination of flexible bellows and flat suction cups, have a high holding force and adapt perfectly to uneven surfaces, ensuring a safe process.

Filter results

Number of folds
Size
Suction cup material
Product family
Connection
Thread G1
Height H
Labeling
Industry sector

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select