Schmalz

Bellows Suction Cups FSGC

Suction area (Ø) from 30 mm to 60 mm

Go directly to the products
Highest pick rates

The combination of an adaptable sealing lip, optimal suction cup neck, and a matching internal diameter enables maximum pick rates

Exceptionally flexible

The 4.5-fold bellows structure with a long stroke, combined with a soft and flexible sealing lip, enables safe gripping of a wide variety of goods

Maximum process reliability

The special folds geometry reduces vibrations, improves suction performance and ensures high holding forces without damaging the material

Easy to maintain

The one-piece, plug-in connection elements ensure fast suction cup changes, which reduces downtime

Design
  • Bellows suction cups FSGC with large shaft diameter (1) and optimized bellows shape (2)
  • Use of one-piece, plug-in connection elements (3) for quick change of the suction cup
  • Suction cups with 4.5 folds, available in NBR and silicone
Technical Data
  • Diameter: 30 mm to 60 mm
  • Material: NBR, SI
Industries
  • •Logistics
  • •Packaging
Documentation

The matching documentation for this product is available in this section.

DocumentsLanguage
English

Filter results

Size
Number of folds
Suction cup material
Product family
Height H
Spring stroke Z
Industry sector

1 - 10 from 14 results

FSGC 30 NBR-55 G1/4-AG

Part no.: 10.01.06.06075

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds3.5
FSGC 30 NBR-55 G1/4-IG

Part no.: 10.01.06.06076

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size30
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds3.5
FSGC 40 NBR-55 G1/4-AG

Part no.: 10.01.06.04870

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
FSGC 40 NBR-55 G1/4-IG

Part no.: 10.01.06.05653

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
FSGC 40 NBR-55 G3/8-AG

Part no.: 10.01.06.05654

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
FSGC 40 NBR-55 G3/8-IG

Part no.: 10.01.06.05655

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size40
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
FSGC 50 NBR-55 G1/4-AG

Part no.: 10.01.06.05020

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
FSGC 50 NBR-55 G1/4-IG

Part no.: 10.01.06.05651

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
FSGC 50 NBR-55 G3/8-AG

Part no.: 10.01.06.05658

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5
FSGC 50 NBR-55 G3/8-IG

Part no.: 10.01.06.05659

Bellow suction cup (round) for logistics applications for handling a wide range of workpieces

Industries: Packaging | Logistics

Size50
Suction cup materialNitrile rubber NBR
Material hardness [Shore A]55 (Shore A)
Nipple materialAluminum
Product familyFSGC
Number of folds4.5

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart

Schmalz Select – Preferred Product Range for Vacuum Technology

All available. All set. All clear.

With the Select portfolio, you can rely on proven standard products that are immediately and globally available and can be optimally combined. No more long delivery times and uncertainty when choosing products. Find exactly the components you need – fast, uncomplicated and available worldwide.

ALL AVAILABLE: Time savings thanks to maximum global availability
Available worldwide. Reliable for the long term: You need solutions, not waiting times.

ALL SET: Simplicity in system design
Combine easily. The components are perfectly matched and offer full compatibility.

ALL CLEAR: Maximum cost efficiency
Full functionality. Attractive price: Ideal for standard applications with clear requirements.

Experience more about the preferred product range Schmalz Select