Schmalz

Ordering information

Suction cup SAB HT2, available in various diameters, is delivered with connection nipple vulcanized to elastomer part.

Please try again later or contact your local contact person.

SAB 60 HT2-65 G3/8-IG

Part no.: 10.01.06.03354

Bellows suction cup (round) for handling hot workpieces

Industries: Automotive | Metal

Size60
Suction cup materialHigh temperature material HT2
Material hardness [Shore A]65 (Shore A)
Temperature resistance200 (°C)
Nipple materialAluminum
ConnectionG3/8-IG
Number of folds1.5
Product information
Design Data
Design image
Attribute Value
dn 6  mm
D1 49.5  mm
Dmax(S) 67  mm
Ds 61.2  mm
G1 G3/8"-F
H 41.3  mm
LG1 15  mm
SW1 22  mm
Z (Stroke) 14.5  mm
Technical Data
Attribute Value
Suction force (-600mbar) 82  N
Pull-off force 136  N
Lateral force 126  N
Volume 28.8  cm³
Workpiece radius min. (convex) 30  mm
Hose inner diameter (recom.) d 6  mm
Size 60
Connection G3/8"-F
Suction cup material High temperature material HT2
Material hardness [Shore A] 65  Shore A
Weight 51.5  g
Number of folds 1.5
Product family SAB
Note: Suction force: The suction force values are theoretical values at -0.6 bar vacuum and a dry, smooth and even workpiece surface – they are specified without safety factors. Hose inner diameter: The recommended hose diameter refers to a hose length of approx. 2 m
CAD data

Live CAD-Model easy-to-use

After clicking on the download button, you can download the CAD model in various file formats. If the preview is not displayed correctly on this page, please click on the "Reload" button.

Documentation

Schmalz Companies

Select your Schmalz Company in one of the following regions:

Regions

Your region is not listed?

Schmalz maintains an international sales network with sales partners in over 80 countries. Please select a language for our international website.

The URL you are trying to access is not in the correct language or country context.

The store channel associated with your account does not match the channel of the requested URL. To view prices or place an order, please switch to your user-specific channel.

0 products successfully added to cart

Go to shopping cart